SKINDICHT® ZS-M
SKINDICHT® ZS-M, hexagonal converter from a metric outer thread to a PG inner thread, assembling with a wrench
Benefits
- Enables the use of PG accessories in metric threads
- Assembling with a wrench
Application range
- Hexagonal converter from a metric outer thread to a PG inner thread.
- Machines
- Devices
- Housings
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® ZS-M-XL offers a long metric connection thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Material
- Nickel-plated brass
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.