SKINDICHT® ZSE-M
SKINDICHT® ZSE-M, hexagonal converter from a metric outer thread to a PG inner thread, assembling with a wrench
Benefits
- Enables the use of PG accessories in metric threads
- Assembling with a wrench
Application range
- Hexagonal converter from a metric outer thread to a PG inner thread.
- Machines
- Devices
- Housings
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® ZSE-M-XL offers a long metric connection thread
Product Make-up
- These converters are used in our cable glands:
- SKINDICHT® SHV-M
- SKINDICHT® SHVE-M
- SKINDICHT® SRE-M
- SKINDICHT® SR-SV-M
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Material
- Body: nickel-plated brass
-
Temperature range
- -60°C to +200°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.