SKINDICHT® KU-M

SKINDICHT® KU-M, polyamide, glass fibre-reinforced reducers for maximum mechanical stability, with metric connection thread

Assembly timeSpace requirementConnector with standard housing unit

CE

Article number Thread, male M1Thread, female M2SW wrench size mmThread length D mmPieces / PU
SKINDICHT® KU-M black
52104541
16 x 1.512 x 1.5208100
52104520
20 x 1.512 x 1.5248100
52104521
20 x 1.516 x 1.5249100
52104523
25 x 1.516 x 1.5298100
52104524
25 x 1.520 x 1.53010100
52104526
32 x 1.516 x 1.5361050
52104527
32 x 1.520 x 1.5361050
52104528
32 x 1.525 x 1.5361150
52104531
40 x 1.525 x 1.5461025
52104532
40 x 1.532 x 1.5441225
52104535
50 x 1.532 x 1.555125
52104536
50 x 1.540 x 1.555135
52104539
63 x 1.540 x 1.568125
52104540
63 x 1.550 x 1.570155
SKINDICHT® KU-M light grey
52104505
16 x 1.512 x 1.5229100
52104470
20 x 1.512 x 1.5249100
52104504
20 x 1.516 x 1.5249100
52104472
25 x 1.512 x 1.52910100
52104473
25 x 1.516 x 1.52910100
52104474
25 x 1.520 x 1.52910100
52104475
32 x 1.512 x 1.5361250
52104476
32 x 1.516 x 1.5361250
52104477
32 x 1.520 x 1.5361250
52104478
32 x 1.525 x 1.5361250
52104479
40 x 1.516 x 1.5461250
52104480
40 x 1.520 x 1.5461250
52104481
40 x 1.525 x 1.5461225
52104482
40 x 1.532 x 1.5461225
52104483
50 x 1.520 x 1.555145
52104484
50 x 1.525 x 1.555145
52104485
50 x 1.532 x 1.555145
52104486
50 x 1.540 x 1.555145
52104487
63 x 1.525 x 1.568155
52104488
63 x 1.532 x 1.568155
52104489
63 x 1.540 x 1.568155
52104469
63 x 1.550 x 1.568155

Benefits

  • Enables the use of cable glands with smaller connection threads than the existing threaded holes

Application range

  • Machines
  • Devices
  • Housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Light grey (RAL 7035)
  • Black (RAL 9005), UV-resistant

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.