SKINDICHT® MR-M hex.

SKINDICHT® MR-M, reducer hexagonal, enables the use of cable gland with smaller connection threads than the existing threaded holes

Space requirement

CE

Article number Thread, male M1Thread, female M2SW wrench size mmØ А (mm)Overall length C mmThread length D mmPieces / PU
SKINDICHT® MR-M hex.
52101965
16 x 1.512 x 1.51820.28.55.550
52101966
20 x 1.516 x 1.52224.49.0650
52101967
25 x 1.516 x 1.52831.210.06.550
52101968
25 x 1.520 x 1.52831.210.06.550
52101969
32 x 1.516 x 1.53640.011.5825
52101972
32 x 1.520 x 1.53640.011.5825
52101973
32 x 1.525 x 1.53640.011.5825
52101974
40 x 1.525 x 1.54347.512.58.510
52101975
40 x 1.532 x 1.54347.512.58.510
52101976
50 x 1.540 x 1.55458.014.0105
52101977
63 x 1.550 x 1.56774.014.09.55
52101979
75 x 1.563 x 1.58090.017.0111
52101967LF
25 x 1.516 x 1.52831.210.06.550
52101968LF
25 x 1.520 x 1.52831.210.06.550
52101969LF
32 x 1.516 x 1.53640.011.5825
52101972LF
32 x 1.520 x 1.53640.011.5825
52101973LF
32 x 1.525 x 1.53640.011.5825
52101974LF
40 x 1.525 x 1.54347.512.58.510
52101975LF
40 x 1.532 x 1.54347.512.58.510
52101976LF
50 x 1.540 x 1.55458.014.0105
52101977LF
-------
SKINDICHT® MR-M, blank brass, with hexagon
52006563
80 x 263 x 1.58593.523.0151

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
  • Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
  • Mounted O-ring enables a higher protection class (IP) for a cable gland due to the secure seal to the enclosure.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For use with a metric cable gland whose connection thread is smaller than the existing threaded hole.
  • Withstands high chemical and mechanical stress.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • FKM O-ring
    -20 °C to +200 °C

Material

  • Body: nickel-plated brass
    O-ring: NBR

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.