SKINDICHT® MR-M
SKINDICHT® MR-M, reducer, enables the use of cable gland with smaller connection threads than the existing threaded holes
Benefits
- Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
- Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
- Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.
Application range
- For use with a metric cable gland whose connection thread is smaller than the existing threaded hole.
- Withstands high chemical and mechanical stress.
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
On request
- Also available with pre-installed O-ring
Material
- Nickel-plated brass
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.