SKINDICHT® MA-M/PG
SKINDICHT® MA-M/PG, adapter, enables the use of PG accessories in metric threads
Benefits
- Enables the use of PG accessories in metric threads
Application range
- Adapter from a metric outer thread to a PG inner thread.
- Machines
- Devices
- Housings
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
On request
- with O-ring fitted
-
Material
- Nickel-plated brass
-
Temperature range
- -60°C to +200°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.