SKINDICHT® ZSE-M

SKINDICHT® ZSE-M, hexagonal converter from a metric outer thread to a PG inner thread, assembling with a wrench

Robust

CE

Article number Thread, male M1Thread, female PGPieces / PU
SKINDICHT® ZSE-M
52106000
12 x 1.57100
52106010
16 x 1.59100
52106020
20 x 1.511100
52106030
20 x 1.513.5100
52106040
20 x 1.51650
52104050
20 x 1.52150
52106050
25 x 1.52150
52106060
32 x 1.52925
52106070
40 x 1.53610
52106090
63 x 1.54810
SKINDICHT® ZSE-M-XL
52106005
12 x 1.57100
52106015
16 x 1.59100
52106025
20 x 1.511100
52106035
20 x 1.513.5100
52106045
20 x 1.51650
52106055
25 x 1.52150
52106065
32 x 1.52925

Benefits

  • Enables the use of PG accessories in metric threads
  • Assembling with a wrench

Application range

  • Hexagonal converter from a metric outer thread to a PG inner thread.
  • Machines
  • Devices
  • Housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® ZSE-M-XL offers a long metric connection thread

Product Make-up

  • These converters are used in our cable glands:
  • SKINDICHT® SHV-M
  • SKINDICHT® SHVE-M
  • SKINDICHT® SRE-M
  • SKINDICHT® SR-SV-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.