SKINDICHT® KU-M
SKINDICHT® KU-M, polyamide, glass fibre-reinforced reducers for maximum mechanical stability, with metric connection thread
Benefits
- Enables the use of cable glands with smaller connection threads than the existing threaded holes
Application range
- Machines
- Devices
- Housings
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Colour delivered
- Light grey (RAL 7035)
- Black (RAL 9005), UV-resistant
Material
- Polyamide, glass fibre-reinforced
Temperature range
- -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.