SKINDICHT® SHV-M FKM

SKINDICHT® SHV-M FKM, robust special sealing cable gland for high temperatures, watertight & resistent to oil, acids and chemicals

Robust Temperature-resistant Waterproof

CE

Article number Article designation / size Clamping range ØF mm Function thread PG SW wrench size mm Overall length C (mm) Thread length D mm Clear opening F (mm) Pieces / PU
SKINDICHT® SHV-M FKM
52105430
M 12 x 1,5 3.8 - 4.8 7 14.0 / 14.0 26.0 5 5.0 50
52105440
M 16 x 1,5 4.8 - 5.8 9 18.0 / 17.0 27.5 5 6.0 50
52105450
M 16 x 1,5 5.8 - 6.8 9 18.0 / 17.0 27.5 5 7.0 50
52105460
M 20 x 1,5 5.8 - 6.8 11 22.0 / 20.0 31.0 6 7.0 25
52105470
M 20 x 1,5 6.8 - 8.8 11 22.0 / 20.0 31.0 6 9.0 25
52105480
M 20 x 1,5 8.5 - 10.8 13.5 22.0 / 22.0 32.5 6 11.0 25
52105490
M 20 x 1,5 6.8 - 8.8 13.5 22.0 / 22.0 32.5 6 9.0 25
52105500
M 20 x 1,5 10.8 - 12.8 16 24.0 / 24.0 34.5 6 13.0 25
52105510
M 20 x 1,5 13.8 - 14.8 16 24.0 / 24.0 34.5 6 15.0 25
52105520
M 25 x 1,5 15.8 - 17.8 21 30.0 / 30.0 38.0 7 18.0 25
52105530
M 25 x 1,5 17.5 - 19.8 21 30.0 / 30.0 38.0 7 20.0 25
52105540
M 32 x 1,5 19.5 - 21.8 29 40.0 / 40.0 44.5 8 22.0 10

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Watertight
  • High strain relief
  • Robust

Application range

  • Watertight and high temperature-resistant cable gland with special conical FKM sealing element
  • Brickworks
  • Sewage treatment plants
  • Car wash sites

Product Make-up

  • 1 fitting
  • 2 washers
  • 3 FKM sealing cone
  • 4 brass cones
  • 5 compression screws

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • Example description:
    SHV-M-FKM 20/11/7
    20 = metric connection thread
    11 = PG function thread
    7 = clear opening of sealing cone

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing cone: FKM
    O-ring: FKM

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.