SKINDICHT® SHV-M

SKINDICHT® SHV-M, robust special sealing cable gland, watertight with high strain relief, gentle cable clamping

Optimum strain reliefRobustWaterproof

CE

Article number Article designation / sizeClamping range ØF mmFunction thread PGSW1/SW2 mmOverall length C mmThread length D mmClear opening sealPieces / PU
SKINDICHT® SHV-M
52105270
M 12 x 1,53 - 4.8714.0 / 14.026.055.050
52105280
M 16 x 1,54.5 - 5.8918.0 / 17.026.556.050
52105290
M 16 x 1,55.5 - 6.8918.0 / 17.026.557.050
52105300
M 20 x 1,56 - 6.81122.0 / 20.031.067.025
52105310
M 20 x 1,56.5 - 8.81122.0 / 20.031.069.025
52105320
M 20 x 1,56.5 - 8.813.522.0 / 22.032.569.025
52105330
M 20 x 1,59 - 10.813.522.0 / 22.032.5611.025
52105340
M 20 x 1,59 - 10.81624.0 / 24.034.5611.025
52105350
M 20 x 1,59.5 - 12.81624.0 / 24.034.5613.025
52105360
M 20 x 1,513 - 14.81624.0 / 24.034.5615.025
52105370
M 25 x 1,513.5 - 15.82130.0 / 30.038.5716.025
52105380
M 25 x 1,515 - 17.82130.0 / 30.038.5718.025
52105390
M 25 x 1,517.5 - 19.82130.0 / 30.038.5720.025
52105400
M 32 x 1,517.5 - 21.82940.0 / 40.042.5822.010
52105410
M 32 x 1,519 - 23.82940.0 / 40.042.5824.010
52105420
M 32 x 1,523 - 25.82940.0 / 40.042.5826.010

Benefits

  • Watertight
  • Gentle cable clamping
  • Robust
  • High strain relief

Application range

  • Watertight cable gland with conical sealing element.
  • Pumps
  • Floater switches

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • Suitable accessory: SKINDICHT® SHV sealing cones
  • Example description:
    SHV-M 20/11/7
    20 = metric connection thread
    11 = PG function thread
    7 = clear opening of sealing cone

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing cone: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.