SKINDICHT® SHZ-M

SKINDICHT® SHZ-M, robust, metric cable gland with incised sealing ring for cables with large outer diameters, high strain relief

Mechanical resistance Optimum strain relief

CE

Article number Article designation / size Ø F mm Max. fitting size for installation (mm) Function thread PG SW1/SW2 mm Overall length C (mm) Thread length D mm Pieces / PU
SKINDICHT® SHZ-M
52106700
M 12 x 1,5 5.5 - 6.5 21 7 14 / 15 30.0 5 50
52106710
M 16 x 1,5 5.0 - 8.0 25 9 18 / 17 33.0 5 50
52106720
M 20 x 1,5 8.0 - 12.0 28 11 22 / 20 35.0 6 25
52106730
M 20 x 1,5 8.5 - 13.0 32 13.5 22 / 22 39.5 6 25
52106740
M 20 x 1,5 8.0 - 15.0 35 16 24 / 24 41.5 6 25
52106750
M 25 x 1,5 14.0 - 19.3 46 21 30 / 30 47.0 7 25
52106760
M 32 x 1,5 19.0 - 27.0 58 29 40 / 41 53.0 8 10
52106770
M 40 x 1,5 27.0 - 34.0 70 36 50 / 50 60.0 8 10
52106780
M 50 x 1,5 35.0 - 43.0 78 42 57 / 57 65.0 9 5
52106790
M 63 x 1,5 40.0 - 47.5 86 48 66 / 64 68.0 10 5
SKINDICHT® SHZ-M-XL
52106705
M 12 x 1,5 5.5 - 6.5 21 7 14 / 15 35.0 10 50
52106715
M 16 x 1,5 5.0 - 8.0 25 9 18 / 17 38.0 10 50
52106725
M 20 x 1,5 8.0 - 12.0 28 11 22 / 20 39.0 10 25
52106735
M 20 x 1,5 8.5 - 13.0 32 13.5 22 / 22 43.5 10 25
52106745
M 20 x 1,5 9.0 - 14.5 35 16 24 / 24 45.5 10 25
52106755
M 25 x 1,5 14.0 - 19.3 46 21 30 / 30 51.0 11 25
52106765
M 32 x 1,5 19.0 - 27.0 58 29 40 / 41 58.0 13 10
52106775
M 40 x 1,5 27.0 - 34.0 70 36 50 / 50 67.0 13 10
52106785
M 50 x 1,5 35.0 - 43.0 78 42 57 / 57 70.0 14 5
52106795
M 63 x 1,5 40.0 - 47.5 86 48 66 / 64 73.0 14 5

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • High strain relief
  • Robust
  • For cables with large outer diameters

Application range

  • Compact brass cable gland for reliable strain relief, solid, for large cable diameters.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SHZ-M-XL is similar to the SKINDICHT® SHZ-M, but has an extended connection thread for thick walls
  • Counter nut to be used: SKINDICHT® SM-M
  • Example description:
    SHZ-M 16/9
    16 = metric connection thread
    9 = PG function thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.