SKINTOP® COLD-R

SKINTOP® COLD-R, metric brass cable gland, high cold-resistance and cold impact resistance, with reducing seal insert

For extreme sub-zero temperatures

Good chemical resistanceCold-resistantCorrosion-resistantMechanical resistanceTemperature-resistant

CECULUSVDEcRUus

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® COLD-R
53113600
M 12 x 1,51 - 51626.56.5100
53113610
M 16 x 1,52 - 72033.07100
53113620
M 20 x 1,55 - 102437.0850
53113630
M 25 x 1,56 - 132938.5825
53113640
M 32 x 1,57 - 153645.5925
53113650
M 40 x 1,515 - 234548.0910
53113660
M 50 x 1,522 - 295455.5105

Benefits

  • High cold-resistance
  • Cold impact resistance
  • High mechanical stability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: special polyamide
    Sealing ring: silicone
    O-ring: silicone

Protection rating

  • IP 68 - 10 bar (M12 - M20)
    IP 68 - 5 bar (M25 - M63)
    NEMA Type 1, 2, 4x, 6, 12

Temperature range

  • -70°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.