SKINTOP® FLAT
Cable gland with sealing insert for flat cables
Cable gland for flat cables
Innovative, patented sealing construction enables IP68 over the entire clamping range
Benefits
- Specially designed sealing insert enables very high IP protection
- Wide, variable clamping ranges
- Suitable for both angular and round cable contours
- Even pressure distribution on the flat cable
- Halogen-free
Application range
- For inserting flat cables
- Conveyor and transport systems, indoor cranes and high-rack facilities
- Lifts
- Cable trolley systems
- Submersible pumps
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Technical information referring to DIN IEC 62444
Caution
- Tightening torques see installation instructions
Material
- Body: Nickel-plated brass
Insert: Polyamid - Sealing: NBR
O-Ring: NBR
Protection rating
- IP 68 - 5 bar
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.