SKINTOP® TRAIN

Important wherever safety is the top priority. The brass cable gland with halogen-free sealing and full-surface compression protects by forming a closed barrier against fire and smoke in the event of a fire. It is certified in accordance with EN 45545-2 (HL1-HL3) and EN 45545-3 (E30) and is therefore ideally suited for fire protection closures.

  • Cable gland for railway applications
  • Hazard Level: HL 3

RailFlame-retardantHalogen-freeReliability

CE

Article number Article designation / sizeØ F mmSW wrench size mmThread length D mmPieces / PU
SKINTOP® TRAIN
53113800
M 12 x 1,53.5 - 6.5166.550
53113801
M 16 x 1,56 - 9.520750
53113802
M 20 x 1,58 - 1224825
53113803
M 25 x 1,512 - 1629825
53113804
M 32 x 1,513 - 2036925
53113805
M 40 x 1,519 - 2745910
53113806
M 50 x 1,527 - 34541010
53113807
M 63 x 1,534 - 4467155
SKINTOP® TRAIN XL
53113810
M 12 x 1,53.5 - 6.5161250
53113811
M 16 x 1,56 - 9.5201250
53113812
M 20 x 1,58 - 12241225
53113813
M 25 x 1,512 - 16291225
53113814
M 32 x 1,513 - 20361525
53113815
M 40 x 1,519 - 27451510
53113816
M 50 x 1,527 - 34541510

Benefits

  • Increases fire safety, as the full-surface compression forms a closed and tight barrier against fire and smoke in the event of a fire.
  • Halogen free materials make the product suitable for use in public areas.
  • Safe, fast and uncomplicated installation.
  • Best possible sealing enables protection class IP 68 (3 bar).

Application range

  • For sealing and strain-relieving cable entry into an enclosure.
  • Can be used in railway vehicles in accordance with standards (fire behaviour test in accordance with DIN EN 45545-2, requirement sets R22/R23, hazard levels HL1-HL3; fire resistance test in accordance with DIN EN 45545-3, classification E30).
  • The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.
  • Withstands high chemical and mechanical stress.
  • Suitable for outdoor use, taking into account the temperature range.

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • DIN EN 45545-3 (E30)

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Certifications

  • EN 45545-2 HL3

Material

  • Body: nickel plated brass
    Sealing: special elastomer
    O-ring: special elastomer

Protection rating

  • IP 68 - 3 bar

Temperature range

  • Dynamic: -20°C to +100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.