SKINTOP® MS-HF-M GRIP
SKINTOP® MS-HF-M GRIP, halogen-free saddle-clamp strain relief cable gland for harsh application conditions
- Cable gland for railway applications
- Hazard Level: HL 3
Benefits
- Halogen-free and flame-retardant
- Reliable bending and anti-kink protection
- High strain relief
- For high mechanical stress
Application range
- Saddle clamp strain relief gland for harsh application conditions
- Portable equipment
- Machines and systems on building sites
- Crane and conveying machinery
- Plant engineering
Norm references / Approvals
- DIN EN 45545-2 (HL3)
- DIN EN 45545-3 (E30)
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to the instruction leaflet for the installation dimensions and torques
Material
- Body: nickel plated brass
Insert: halogen-free polyamid acc. to UL 94 V0
Sealing: special elastomer
O-ring: special elastomer
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C up to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.