SKINTOP® MS-NPT BRUSH

SKINTOP® MS-NPT BRUSH, uncomplicated brass cable gland with fast screen contact and maximum assembly freedom, NPT connection thread

ReliabilityInterference signalsTemperature-resistantVariety of approval certifications

CECULUScRUus

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
​​SKINTOP® MS-NPT BRUSH
53112037
NPT 3/4"9 - 172943.01510
53112047
NPT 1"11 - 213648.2151
53112057
NPT 1 1/4"19 - 284557.5171
53112067
NPT 1 1/2"27 - 355459.0171
53112077
NPT 2"34 - 456763.3171
53112087
NPT 2" plus44 - 557572.5171

Benefits

  • Optimum, low-resistance 360° screen contact
  • Faster than any other comparable system
  • Also suitable for continuing the cable screen to another connection
  • Uncomplicated and reliable
  • Maximum assembly freedom during adjustment

Application range

  • For EMC-compliant earthing of the copper braiding
  • Automation technology
  • High-power drives
  • Frequency converters
  • Conveyor and transport systems

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: nickel-plated brass
    Cap nut: nickel-plated brass
    Insert: polyamide
    EMC brush: brass wire
    Sealing ring: elastomer
    O-ring: elastomer

Protection rating

  • IP 68 - 10 bar
  • NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.