SKINTOP® MS-NPT BRUSH
SKINTOP® MS-NPT BRUSH, uncomplicated brass cable gland with fast screen contact and maximum assembly freedom, NPT connection thread
Benefits
- Optimum, low-resistance 360° screen contact
- Faster than any other comparable system
- Also suitable for continuing the cable screen to another connection
- Uncomplicated and reliable
- Maximum assembly freedom during adjustment
Application range
- For EMC-compliant earthing of the copper braiding
- Automation technology
- High-power drives
- Frequency converters
- Conveyor and transport systems
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- NPT connection thread acc. to ASME B1.20.1 - 2013
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Material
- Body: nickel-plated brass
Cap nut: nickel-plated brass
Insert: polyamide
EMC brush: brass wire
Sealing ring: elastomer
O-ring: elastomer
Protection rating
- IP 68 - 10 bar
- NEMA Type 1, 4x, 6, 12
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C up to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.