SKINTOP® COLD NPT

SKINTOP® COLD, metric brass cable gland, high cold-resistance and cold impact resistance, high mechanical stability

For extreme sub-zero temperatures

Good chemical resistanceCold-resistantCorrosion-resistantMechanical resistanceTemperature-resistant

CEVDEcRUus

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® COLD NPT
53113700
NPT 1/4"4 - 71636.015100
53113701
NPT 3/8"5 - 102039.715100
53113702
NPT 1/2"7 - 132442.51550
53113703
NPT 3/4"9 - 172944.51525
53113704
NPT 1"11 - 213649.01525
53113705
NPT 1 1/4"19 - 284557.51510
53113706
NPT 1 1/2"27 - 355461.5175
53113707
NPT 2"34 - 456763.5175
SKINTOP® COLD-R NPT
53113710
NPT 1/4"3 - 51636.015100
53113711
NPT 3/8"4.5 - 72039.715100
53113712
NPT 1/2"6 - 102442.51550
53113713
NPT 3/4"7 - 132944.51525
53113714
NPT 1"8 - 153649.01525
53113715
NPT 1 1/4"15 - 234557.51710
53113716
NPT 1 1/2"22 - 295461.5175

Benefits

  • High cold-resistance
  • Cold impact resistance
  • High mechanical stability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • In areas where mechanical stability and high cold-resistance are critical
  • Air-conditioning technology
  • Freezing plants, cold storage
  • Offshore sector
  • Plant engineering

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013
  • SKINTOP® COLD-R NPT is equipped with a reduction seal insert to seal cables and wires with small outer diameters

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: nickel-plated brass
    Insert: special polyamide
    Sealing ring: silicone
    O-ring: silicone

Protection rating

  • IP 68 - 10 bar (NPT 1/4'' - 1/2'')
    IP 68 - 5 bar (NPT 3/4'' - 2"")
    NEMA Type 1, 2, 4x, 6, 12

Temperature range

  • -70°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.