SKINTOP® ST

SKINTOP® ST, increased oil-resistant polyamide cable gland with variable clamping ranges, permanent vibration protection and strain relief

Good chemical resistance Wide clamping range Mechanical resistance Optimum strain relief Temperature-resistant Variety of approval certifications

CE CULUS cRUus GGVS

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU
SKINTOP® ST silver grey
53015000
PG 7 2.5 - 6.5 15 32.0 7.8 100
53015010
PG 9 3.5 - 8 19 36.0 8 100
53015020
PG 11 4 - 10 22 38.0 8 100
53015030
PG 13,5 6 - 12 24 41.0 9 100
53015040
PG 16 9 - 14 27 44.0 10 50
53015050
PG 21 13 - 18 33 49.0 11 50
53015060
PG 29 14 - 25 42 56.0 10.7 25
53015070
PG 36 24 - 32 53 66.0 13.3 10
53015080
PG 42 35 - 38 60 68.0 13.4 5
53015090
PG 48 39 - 44 65 69.0 14.3 5
SKINTOP® ST black
53015200
PG 7 2.5 - 6.5 15 32.0 7.8 100
53015210
PG 9 3.5 - 8 19 36.0 8 100
53015220
PG 11 4 - 10 22 38.0 8 100
53015230
PG 13,5 6 - 12 24 41.0 9 100
53015240
PG 16 9 - 14 27 44.0 10 50
53015250
PG 21 13 - 18 33 49.0 11 50
53015260
PG 29 14 - 25 42 56.0 10.7 25
53015270
PG 36 24 - 32 53 66.0 13.3 10
53015280
PG 42 35 - 38 60 68.0 13.4 5
53015290
PG 48 39 - 44 65 69.0 14.3 5
SKINTOP® ST light grey
53018000
PG 7 2.5 - 6.5 15 32.0 7.8 100
53018010
PG 9 3.5 - 8 19 36.0 8 100
53018020
PG 11 4 - 10 22 38.0 8 100
53018030
PG 13,5 6 - 12 24 41.0 9 100
53018040
PG 16 9 - 14 27 44.0 10 50
53018050
PG 21 13 - 18 33 49.0 11 50
53018060
PG 29 14 - 25 42 56.0 10.7 25
53018070
PG 36 24 - 32 53 66.0 13.3 10
53018080
PG 42 35 - 38 60 68.0 13.4 5
53018090
PG 48 39 - 44 65 69.0 14.3 5

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Various accessories (e.g. multiple sealing inserts)

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread acc. to DIN 40430

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Tests

  • GGVS: TÜ.EGG.020-95

Protection rating

  • IP 68 - 5 bar
  • NEMA Type 1, 12

Temperature range

  • Dynamic: -20°C up to +80°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.