EPIC® H-A 004 CL
H-A inserts with cage clamp termination up to 2.5 mm² wire cross Sektion
The rectangular connector insert with cage clamp connection is perfect for anyone who wants to assemble without special tools. It ensures a vibration-proof connection and is made of a robust, non-flammable plastic in accordance with UL94 V-0. The 3+PE insert fits into EPIC® H-A 3 series housing and also has UL approval.
Benefits
- Easy to assemble due to straight conductor entry
- Cage clamp connection allows assembly without special tools and creates a vibration-proof connection between contact and cable. Strands can be connected with or without end sleeves.
- Made of robust plastic (flammability class V-0 according to UL94 test method for the flammability of plastics).
- Designed for use where space is limited thanks to small size.
- UL certification according to technical data enables the use of the product in the North American region.
Application range
- For power supply connection of devices and machines in various applications.
- For use with EPIC® H-A 3 series housings
- Suitable for outdoor use, taking into account the temperature range.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 230 V / 400 V
UL: 600 V
Rated impulse voltage
- 4 kV
Rated current (A)
- 10 A
Flammability
- UL94 V-0
Contact resistance
- < 1 mOhm
Contacts
- Silver-plated brass
Number of contacts
- 4 + PE
Termination methods
- Cage clamp termination: 0.14 - 2.5 mm²
- Cage clamp termination: 26 - 14 AWG
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.