EPIC® H-A 32
H-A connector insert up to 400V with service friendly screw connection
The H-A insert can be used in restricted spaces. It has a screw termination with direct cable feed from the rear side.
- New higher voltage resistance, 400V in a small space
- Universal for current and voltage transmission
Benefits
- Universal for current and voltage transmission
- New higher voltage resistance, 400V in a small space
- Slim connector insert for standard application
- Service friendly screw connection for different cross section, PH1 screw heat suitable for electric screwdrivers
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Machine and equipment manufacturing
- Control engineering
- Plastics industry
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 250 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 4 kV
Rated current (A)
- IEC: 16 A
UL: 14 A
CSA: 16 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- 1.5 - 4 mohm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 16 + PE
Termination methods
- Screw termination: 1.0 - 2.5 mm²
Stripping length (mm)
- 8
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.