EPIC® H-A 3
H-A inserts with screw termination up to 2.5 mm² wire cross section
The small, robust insert is suitable for power supply connectors and can be also used, for example, in machine or device manufacturing or in control systems.
- Small power connector for single- or three-phase current
- Easy to assemble due to straight conductor entry
- Made in Germany
Benefits
- The small H-A 3 / H-A 4 are used whenever there is minimal space.
- Easy to service screw connection
- Easy cable connection with strait cable entry in the contacts
Application range
- Machine and equipment manufacturing
- Control engineering
- Apparatus construction
- Vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 400 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 4 kV
Rated current (A)
- IEC: 23 A
UL: 10 A
CSA: 10 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- 1.5 - 4 mohm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 3 + PE
Termination methods
- Screw termination: 0.5 - 2.5 mm² (2.5 mm² with conductor end sleeves depending on the crimping profile)
Stripping length (mm)
- 6
Cycle of mechanical operation
- 100
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
