EPIC® H-B 24 SDRL-BO
Housing design H-B. The industry standard.
The universal metal housing with 2 cable entries and pivots for a double lever is suitable for use in investment construction applications.
- For easy introduction of two cables
 - Metal lid with sturdy hinge
 - Protection rating UL50E tested
 
Benefits
- Safe fixing with 4 screws
 - Casted neck for easy assembly of the cable gland
 
Application range
- Plant engineering
 - Light & sound technology
 - Plastics industry
 
Product features
- Surface-mount base, low version
 - Bolts for double lever
 - 2 cable entries
 - Metal cover
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
 - ETIM 5.0 Class-Description: Housing for industrial connectors
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
 - ETIM 6.0 Class-Description: Housing for industrial connectors
 
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR 
Protection rating
- IP 65 (latched)
IP 40 (cover closed) - NEMA 250, UL50E: 12, 4 (latched)
 
VDE-tested
- Certified production control: VDE-REG. no.: B437
 - UL-tested:
UL File Number: E75770 
Temperature range
- -40°C to +100°C, short-term up to +125°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
 
