EPIC® H-BE 24 Crimp termination
The proven standard inserts for easy assembly
The connector insert with crimp termination is suitable for versatile application, is highly reliable and suitable for higher voltages and currents.
- For wire connection up to 4 mm²
- Screw, crimp, cage clamp and Push-In version - freely combinable
- Also as EPIC® H-BE 48 available
Article number | Article description | Contact type | Number of operating contacts | Packaging unit | |
---|---|---|---|---|---|
H-BE 24 crimp termination | |||||
10186002
| EPIC® H-BE 24 SCM | male | 1 - 24 | 5 | |
10187002
| EPIC® H-BE 24 BCM | female | 1 - 24 | 5 |
Benefits
- Standard inserts with screw, crimp cage clamp and Push-In termination
- The EPIC® H-BE series is suitable for applications that require a reliable connection when working with high voltages and currents
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Mechanical engineering
- Plastics industry
- Light & sound technology
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 500 VUL: 600 VCSA: 600 V
Rated impulse voltage
- 6 kV
Rated current (A)
- IEC: 16 A
UL: 16 A
CSA: 16 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver/gold-plated
Number of contacts
- 24 + PE
Termination methods
- Crimp termination: 0.14 - 4.0 mm²
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Certifications
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.