EPIC® H-B 24 TG 2X

Housing design H-B. The industry standard.

The universal metal housing with pivots for a double lever and 2 direct cable entries is suitable for use in lighting and sound systems.

  • Non-slip ridges for comfortable disconnecting
  • For easy introduction of two cables
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMNeckPieces / PU
H-B housing: hood (2 straight cable entries, bolts for double lever)
44422019
H-B 24 TG 2XM252 x 25yes5
44422020
H-B 24 TG 2XM322 x 32yes5

Benefits

  • Ideal for many applications due to a wide range of housings and inserts

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Hood, low version
  • Bolts for double lever
  • 2 straight cable entries
  • Versions with neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.