EPIC® MH 10.0mm Contacts
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
-
- Crimping contacts for maximum cross sections and currents
- Modular connector system, mateable with the market standard
Benefits
- Male and female contacts with silver plating
- Crimping with Klauke D 22 and HD 13 series
- Cross section: 25, 35, 50, 70 and 95 mm²
Application range
- Mechanical engineering
- Renewable energy
- Test equipment building
- Plant engineering
- Railway applications / vehicle construction
Termination methods
- Crimp termination: 25mm² ... 95mm²
Stripping length (mm)
- 23
Material
- brass silver plated CuZn / Ag
Cycle of mechanical operation
- 500
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.