EPIC® MH PE 10.0mm Contacts
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
-
- Protection earth (PE) crimping contacts for maximum cross sections
- Modular connector system, mateable with the market standard
Benefits
- Male and female contacts with silver plating and approx. 14cm stranded wire to connect the PE Pin of the EPIC® MH Multiframe
- Crimping with Klauke D 22 and HD 13 series
- Cross section: 25, 35, 50, 70 and 95 mm²
Application range
- Mechanical engineering
- Renewable energy
- Test equipment building
- Plant engineering
- Railway applications / vehicle construction
Termination methods
- Crimp termination: 25mm² ... 95mm²
- Stranded wire for PE connection to the module frame
Stripping length (mm)
- 20
Material
- brass silver plated CuZn / Ag
Cycle of mechanical operation
- 500
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.