EPIC® MH 8.0mm Contacts
High flexibility by the use of any combination of inserts in one connector
Benefits
- Crimp connection for permanent vibration proof contacting
- EPIC® MH system is mateable with the market standard
Application range
- Mechanical engineering
- Robot-building
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
- ETIM 5.0 Class-Description: Contact for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
- ETIM 6.0 Class-Description: Contact for industrial connectors
Contact resistance
- < 5 mOhm
Termination methods
- Crimp termination: 0.75 mm² ... 4.0 mm²
Stripping length (mm)
- 18
Cycle of mechanical operation
- 500
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.

