EPIC® QUICK & EASY Accessories
The accessories for using the EPIC rectangular connectors effectively are designed to remove connector inserts from Q+E frames.
Application range
- Accessories for an effective use of EPIC® rectangular connectors
- This tool is used to lift built-in inserts out of the Q+E frames
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002311
- ETIM 5.0 Class-Description: Coding for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002311
- ETIM 6.0 Class-Description: Coding for industrial connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.