EPIC® QUICK & EASY Mounting system

The installation system for control cabinets is available as a set or as single components (upper part for the cable connector, lower part for installation to DIN rail).

Mounting system for control cabinets

Article number Article descriptionMaterialVersionPackaging unit
QUICK & EASY complete set
10027000
EPIC® H-B 6 Q+E SetPolycarbonateComplete, for inserts size H-B 61
10027100
EPIC® H-B 10 Q+E SetPolycarbonateComplete, for inserts size H-B 101
10027200
EPIC® H-B 16 Q+E SetPolycarbonateComplete, for inserts size H-B 161
10027300
EPIC® H-B 24 Q+E SetPolycarbonateComplete, for inserts size H-B 241
10027610
EPIC® H-B 16 Q+E top partPolycarbonateFor inserts size H-B 1610
10027710
EPIC® H-B 24 Q+E top partPolycarbonateFor inserts size H-B 2410
QUICK & EASY bottom part
10027810
EPIC® H-B 6-24 Q+E bottom partPolycarbonateFor inserts size H-B 6 - 2410

Application range

  • Control cabinet manufacturing

Product features

  • For mounting inserts on top-hat rails according to DIN EN 50022
  • Available as a complete set or as single parts (top part for use as a cable connector, bottom part for mounting on a top-hat rail)
  • QUICK & EASY top parts are available in housing types H-B 6, H-B 10, H-B 16, H-B 24. The suitable size (number of contacts) of the different insert types are listed at the connector housings (H-B 6 ..H-B 24)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002312
  • ETIM 5.0 Class-Description: Contact insert holder for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002312
  • ETIM 6.0 Class-Description: Contact insert holder for industrial connectors

Flammability

  • UL94 V-0

Cycle of mechanical operation

  • 50

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.