EPIC® Docking frame
The installation system for control cabinets is available as a set or as single components (upper part for the cable connector, lower part for installation to DIN rail).
- Mounting system for control cabinets
- for float-mounting fixing of the inserts
Application range
- Control cabinet manufacturing
- Wind power plants
Product features
- Scope of delivery per packaging unit: 2 frams with 8 screws
- Special screws adapted to frame
- Pull-In range in x and y axis: + - 1,5mm
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002312
- ETIM 5.0 Class-Description: Contact insert holder for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002312
- ETIM 6.0 Class-Description: Contact insert holder for industrial connectors
Material
- Docking frame: stainless steel
Screws: steel zinc plated
Cycle of mechanical operation
- 500
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.