EPIC® SOLAR 4Plus Set
Connector system for weatherproof cabling of photovoltaic systems
EPIC® SOLAR 4Plus M
- 4 mm connector system with double hook
- Practical set for installers consisting of 10 connector pairs
- Made in Germany
Benefits
- Low contact-resistance for efficient power transmission
- Crimp connection for reliable field mounting
- Suitable for various ÖLFLEX® SOLAR cables
- Reliable connection, only possible to unlock with a tool, according NEC standard
- TUEV tested according IEC 62852: Connectors for DC-application in photovoltaic systems
Application range
- Photovoltaic plants
- Crystalline and thin-film constructions
- Solartracker
Product features
- Practical set for installers consisting of 10 connector pairs, including crimping contacts
- 4 mm connector system with double hook
- 1,500 V system voltage for modern photovoltaic plants with huge power
- TUEV Rheinland certificate no.:
R 60134622
Rated voltage (V)
- 1.5 kV
Rated impulse voltage
- 16 kV
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 0.5 mOhm
Material
- PA Polyamid
Protection rating
- IP68 (10h/1m)
Cycle of mechanical operation
- 100
Protection class
- II
Temperature range
- -40°C to +105°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.