FLEXIMARK® Flexiprint FCC
FLEXIMARK® FLEXIPRINT FCC are markers with customized text for threading on single cores and fibre optic cables, quick and easy to install.
Benefits
- Customised printed labels in various sizes
- Easy to install
- Good UV resistance
Application range
- For single core marking
- Marking before assembly
- Marking of optical fibre cables
Note
- Markers will be delivered with the desired text (printing service is included in the price)
- Normal version: Up to 7 characters
L version (e.g. LF1L): Up to 15 characters - Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
Column A: Row 1 content
Column B: Row 2 content
Column B or C: Number of markers with corresponding text
Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html
Included
- 1 PU= 1 marker, there is no mimimum purchase quantity
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Colour delivered
- White
- Also available in yellow, green, blue and red
Material
- Halogen-free polyester
- Thickness: 0.175 mm
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.