FLEXIMARK® Stainless steel FCC
FLEXIMARK® Stainless Steel FCC is customized embossed cable and component marking system for rough environments as it is acid proof and corrosion resistant.
Included in FLEXIMARK® sample bag (article no. M3251010)
Benefits
- Acid-resistant
- Excellent chemical resistance
- High-temperature resistant
- Extremely durable
Application range
- Resists harsh environmental influences and extreme weather conditions
- Railway industry, food industry, wind industry, oil and gas industry
Norm references / Approvals
- Achilles JQS certified
Note
- Markers will be delivered with the desired text (printing service is included in the price)
- Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
Column A: Row 1 content
Column B: Row 2 content
Column B or C: Number of markers with corresponding text
Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html - Length of the markers is depending on the number of characters
- All characters are printed in capital letters
- Max. number of characters:
one-line embossing: short size 15, long size 25
two-line embossing: short size 30 (15 per line), long size 50 (25 per line)
Included
- 1 PU= 1 marker, there is no mimimum purchase quantity
- Markers are sorted prior to delivery
- Included cable ties in article no.83251406, 83251456, 83251426, 83251468: Stainless steel cable ties LS 4,6-200 (article no.61812950)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001530
- ETIM 5.0 Class-Description: Cable coding system
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001530
- ETIM 6.0 Class-Description: Cable coding system
Dimensions
- Character height: 4.2 mm
Gap between 2 characters: approx. 1 mm - Borehole diameter: 3.2 mm
Cable tie width: max. 7.9 mm
Note
- Blanko version article no. 83251575 and 83251576
Info
- Available characters: A-Ü 0-9 ͠͠͠ + - / . : , = Earth sign
Material
- Acid resistant stainless steel
EN 1.4404 (SS2348, AISI 316L)
Temperature range
- -80°C to +500°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Blank markers could be found on the product page "SP Metalprint" (article no. 83251575 und 83251576).