FLEXIMARK® Cablelabel PUR FCC
FLEXIMARK® Cablelabel PUR FCC are cable markers made of polyurethane for assembly with cable ties, particular interesting for rough areas.
PUR 60x10 included in FLEXIMARK® sample bag (article no. M3251010)
Benefits
- Good UV-resistance
- Good chemical resistance
- Highly flexible material
- Flexible material allows easy installation with 1 or 2 detectable cable ties
Application range
- Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways)
- Can be mounted directly on the cable together with plastic cable ties
Norm references / Approvals
- Extremely flame-retardant according to
UL 94 V0 - MIL 81531 and MIL-STD-202G
Note
- Markers will be delivered with the desired text (printing service is included in the price)
- One or two-line printing possible
- Text length is depending on the size of the label and the readability- in general there is no word limitation
- Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
Column A: Row 1 content
Column B: Row 2 content
Column B or C: Number of markers with corresponding text
Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html
Included
- 1 PU= 1 marker, there is no mimimum purchase quantity
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001530
- ETIM 5.0 Class-Description: Cable coding system
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001530
- ETIM 6.0 Class-Description: Cable coding system
Colour delivered
- Standard is black text (black labels: white text)
Material
- Halogen-free polyurethane
Temperature range
- -50°C to +100°C
- Could also withstand +125°C in the short term
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.