FLEXIMARK® Flexilabel TFL
FLEXIMARK® Flexilabel TFL are blank label rolls for marking cables with character holders or for installation. Text can be printed on the labels using our marking software with a thermal transfer printer.
Benefits
- Suitable labels for PTE, PTEF and CAB character holders (see chapter "Character holders and accessories")
- Suitable for IP20 - IP40 Environments like public buildings such as schools, offices, hospital and malls
Application range
- Installation labels
- For cable marking
Note
- Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
Included
- Delivered as a roll of labels
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Colour delivered
- White or yellow
- Upon request: Yellow, green, blue, red, brown, black
Material
- Halogen-free polyester
- Polypropylene laminate
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.