FLEXIMARK® Shrink mark
FLEXIMARK® Flat Heat shrinkable tubing for cable marking can be easily printed with our software and a thermal transfer printer.
Benefits
- Flat shrink tube that can be cut individually to the required length
Application range
- For cable marking
- For applications where space is tight
- Protection of the cable insulation
- Especially suitable for repair purposes
Norm references / Approvals
- UL 224 certified
Note
- Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
- Recommended ribbon:
Text colour black: FTI-X 60-300 BK (article no. 83260206),
Text colour white: FTI-X 55-300 WH (article no. 83260260) - Use the EOS5 printer with additional cutter for cutting, use the SQUIX printer with additional perforation cutter for perforating the shrink tubes
- With customized print: see product FLEXIMARK® Shrink tube FCC
Included
- Delivered as a roll of labels
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Heat-shrink tubing
Classification ETIM 6
- ETIM 6.0 Class-Description: Shrink tubing
Colour delivered
- Black, yellow and white
Material
- Polyolefin
- Shrinking ratio: 3:1
Temperature range
- -55°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.