HITRONIC® SBX
Industrial splice boxes for splicing fibre optic cables
Fibre Optic System Accessories for splice boxes and wall-mounted rack and fibre distribution box; FO; glass optical fibre accessoreis
For different connector types in singlemode und multimode versions
Product features
- Mounting type on contract rail: TH35
- Three different cable inlets and positions on contract rail possible
- Available in 6x and 12x duplex adapter
- Plastic or metal version
- SC-RJ variants are suitable for PROFINET® applications
Classification ETIM 5
- ETIM 5.0/6.0 Class-Description: Splice protection
Dimensions
- Cable entry: M20 for 6-13 mm
Width: 35 mm
Height: 125 mm
Depth: 140 mm
Material
- Housing / front plate: steel, galvanized, powder-coated, light gray RAL 7035
DIN rail adapter: nickel-plated sheet steel
Protection rating
- IP20
Temperature range
- Operation: -5°C to +55°C
- Other types of connectors (e.g. LC, MTRJ, E2000) are available upon request.Judy Lim:This will not apply to Hitronic anymore, as LC will become a standard product and MTRJ/E2000 will be removed.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.