EPIC® DATA TS

Din rail adapter for optical fibre

Fibre Optic System Accessories for splice boxes and wall-mounted rack and fibre distribution box; FO; glass optical fibre accessoreis

Mountable carrier

Article number Article designation
29500762
EPIC DATA TS GOF LC-D OM3
29500763
EPIC DATA TS GOF LC-D SM
29500760
EPIC DATA TS GOF SC MM
29500761
EPIC DATA TS GOF SC SM

Product features

  • Directly mountable on carrier acc. to DIN 50022 in industrial environment
  • Available for breakout cables with clutch SC Simplex, SC-RJ and LC duplex
  • Labeling for better identification
  • Easy to install with screwdriver
  • Suitable for GOF singlemode and multimode fibers
  • Ideal for the industry due to it's compact design
  • Colour: grey (RAL 7035)
  • Material housing: PC-GFIO
  • Loading force ≥ 100 N
  • Extraction force: ≥ 40 N

Protection rating

  • IP 20

Temperature range

  • -10 bis + 60°C (operation)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.