Accessories for splice boxes and wall-mounted rack
Fibre Optic System Accessories for splice boxes and wall-mounted rack and fibre distribution box; FO; glass optical fibre accessoreis
Product features
- Splicing cassette for up to 2 splicing protection holders
- Cover for splicing cartridge
- 12-fold splicing protection holder
- Splicing protection sleeve for ANT splicing device
- Blind cap instead of E2000 coupling
- Blind cap instead of ST coupling
- Dummy cap instead of SC duplex coupling
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001123
- ETIM 5.0 Class-Description: Splice protection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001123
- ETIM 6.0 Class-Description: Splice protection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.