Splice Box Compact
Fibre Optic (FO) distribution box; panel mounting; compact dimensions, lockable, max. capacityx of 8 splicing cartridges ore one distribution plate
Product features
- Panel mounting
- Lockable
- Max. capacity of 8 splicing cartridges or 4 splicing cartridges and one distribution plate
- Includes distributor plate for
8 ST couplings - Includes distributor plate for
4 SC duplex couplings - Dimensions (WxHxD):
265 x 150 x 55 mm - Colour: light grey (RAL 7035)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001130
- ETIM 5.0 Class-Description: Patch panel fibre optic
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001130
- ETIM 6.0 Class-Description: Patch panel fibre optic
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.