HITRONIC® HVN-Mini Cable
Mini outdoor cable designed for
installation by air-blowing systems
(Ducts)
HITRONIC® HVN-Mini-Kabel for pipe systems, cable with reduced outer diameter; A-DQ(ZN)B2Y with single-mode or multimode fibres
Mobile field cables
Benefits
- Suitable for blowing into ducts
- Compact dimensions
- UV-resistant
longitudinally and laterally watertight - Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- Backbone-Area, FTTH applications
- Telecommunications network
- WAN applications
- For installations by blowing
- Methods of deployment: for blowing or pulling into ducts
Product features
- Stranded loose tubes with up to 144 fibres
(12 loose tubes with each 12 fibres) - Colour-coded fibres and loose tubes
- Reduced dimensions
- Halogen-free, low-friction outer sheath
- UV-resistant
Product Make-up
- Up to 12 stranded gel-filled loose tubes
- Central GRP strength element
- Reinforced glass yarn strain relief
- PE outer sheath
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Fibre type
- GOF - Glass Optical Fibre
- Single-mode
E9/125 OS2
Standard designation
- A-DQ(ZN)2Y
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Temperature range
- Fixed installation: -40°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.