HITRONIC® PCF SIMPLEX Cable
Polymer Cladded Fibre as simplex fibre cable version for indoor or outdoor use, pur outer sheath; halogen-free
HITRONIC® PCF SIMPLEX cable for different applications, sub-cable diameter 2.9 mm, cable colour black; A-V(ZN)11Y
For direct connector assembly
Benefits
- Transmission lengths up to 500 m
- Suitable for direct connector assembly
- High mechanical strength
- UV-resistant
- EMC protection
Application range
- For data transmission in field bus systems, such as PROFIBUS, INTERBUS etc.
- Industrial environments
Product features
- Possible transmission wavelengths:
650 nm and 850 nm - Outer sheath flame-retardant and halogen-free
Product Make-up
- Tight-buffered fibres
- Aramid yarns as strain relief
- PUR outer sheath
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- 2.9mm
Fibre type
- PCF - K200/230
- PCF - Polymer Cladded Fibre
Minimum bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Standard designation
- A-V(ZN)11Y
Optical fibre type
- Core material: glass
- Cladding material: fluoropolymers
Permissible tensile force
- Fixed installation: 200 N
Temperature range
- Operation: -10°C to +60°C
- Installation: -10°C to +50°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.