ÖLFLEX® WIRE MS 1

UL-recognised (AWM) + CSA AWM I A/B + <HAR> H05V-K, tinned-copper strands

ÖLFLEX® WIRE MS 1, power and control cable, PVC single core, UL-recognized/UL AWM style 1007+1569 & CSA AWM I A/B +105 °C/300 V, HAR H05V-K

  • Formerly: MULTI-STANDARD SC 1
  • CPR: Article number choice under www.lappkabel.com/cpr

Oil-resistant

CECSAHARRUEACFire

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/ringm/boxCopper index (kg/km)Weight (kg/km)
4180400
green/yellow0.52.5100-4.89
4180403
brown0.52.5100-4.89
4180401
black0.52.5100-4.89
4180406
grey0.52.5100-4.89
4180402
blue0.52.5100-4.89
4180414
dark blue0.52.5100-4.89
4180414K
dark blue0.52.5-30004.89
4180409
orange0.52.5100-4.89
4180407
violet0.52.5100-4.89
4180410
yellow0.52.5100-4.89
4180405
white0.52.5100-4.89
4180404
red0.52.5100-4.89
4180500
green/yellow0.752.6100-7.212
4180503
brown0.752.6100-7.212
4180501
black0.752.6100-7.212
4180501K
black0.752.6-25007.212
4180506
grey0.752.6100-7.212
4180502
blue0.752.6100-7.212
4180514
dark blue0.752.6100-7.212
4180514K
dark blue0.752.6-25007.212
4180507
violet0.752.6100-7.212
4180505
white0.752.6100-7.212
4180504
red0.752.6100-7.212
4180600
green/yellow12.8100-9.615
4180600K
green/yellow12.8-20009.615
4180611
green12.8100-9.615
4180603
brown12.8100-9.615
4180601
black12.8100-9.615
4180606
grey12.8100-9.615
4180602
blue12.8100-9.615
4180614
dark blue12.8100-9.615
4180609
orange12.8100-9.615
4180607
violet12.8100-9.615
4180610
yellow12.8100-9.615
4180605
white12.8100-9.615
4180604
red12.8100-9.615

Benefits

  • For use in the most important global markets
  • Reduction in technical documentation
  • Easy storage
  • Increases the cost-effectiveness of the production process

Application range

  • Factory wiring
  • Internal wiring of devices
  • Control cabinet wiring

Product features

  • Flame-retardant according IEC 60332-1-2
  • Flame-retardant according to UL VW1/CSA FT1
  • Oil-resistant

Norm references / Approvals

  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
    specified nominal value.
  • Cable type certifications: <HAR> H05V-K acc. EN 50525-2-31, UL AWM
    styles 1007 & 1569 (by UL acc. UL standard UL 758, U.I. Lapp GmbH's UL AWM file number: E63634), CSA AWM I A/B (by CSA acc. CSA standard CSA
    C22.2 No. 210-05, CSA class 5851-01)

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Special PVC-based core insulation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • 4 x outer diameter (OD) for normal use; 2 x OD for cautions bending

Nominal voltage

  • HAR / IEC: U0/U: 300/500 V;
    UL (AWM): U: 300 V;
    CSA (AWM I A/B): U: 300 V

Test voltage

  • 2000 V

Temperature range

  • Fixed installation:
    HAR/IEC: -40°C to +70°C;
    UL (AWM): up to +105°C;
    CSA (AWM I A/B): up to +105°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • The outer diameters stated in the part number table are maximum values.