ÖLFLEX® WIRE MS B

UL listed (MTW), CSA (TEW), H07V2-K: max. +90°C, UL (AWM): Umax = 1 kV, bare copper conductor

ÖLFLEX® WIRE MS B, power and control cable, PVC stranded cable, field wiring, UL MTW VW-1, UL AWM 10269 1000 V, CSA TEW FT1, HAR H07V2-K +90°C

  • Higher maximum conductor temperature - H07V2-K: +90 °C according to EN 50525-2-31
  • The new product will be available from February 2, 2026!
  • CPR: Article number choice under www.lappkabel.com/cpr

Oil-resistant

CECSAHARRUULEACFire

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/ringm/boxCopper index (kg/km)Weight (kg/km)
4190102
black0.52.51001004.810
4190103
blue0.52.51001004.810
4190107
dark blue0.52.51001004.810
4190107K
dark blue0.52.5-30004.810
4190101
green/yellow0.52.51001004.810
4190106
orange0.52.51001004.810
4190105
violet0.52.51001004.810
4190104
white0.52.51001004.810
4190108
white/blue0.52.51001004.810
4190108K
white/blue0.52.5-30004.810
4190110
black0.752.71001007.214
4190111
blue0.752.71001007.214
4190115K
dark blue0.752.7-25007.214
4190115
dark blue0.752.71001007.214
4190109
green/yellow0.752.71001007.214
4190114
orange0.752.71001007.214
4190112
red0.752.71001007.214
4190113
violet0.752.71001007.214
4190116
white/blue0.752.71001007.214
4190118
black12.91001009.616
4190120
brown12.91001009.616
4190119
blue12.91001009.616
4190124
dark blue12.91001009.616
4190124K
dark blue12.9-20009.616
4190117K
green/yellow12.9-20009.616
4190117
green/yellow12.91001009.616
4190123
orange12.91001009.616
4190121
red12.91001009.616
4190122
white12.91001009.616
4190125
white/blue12.91001009.616
4190125K
white/blue12.9-20009.616
4190127
black1.53.110010014.420
4190127K
black1.53.1-150014.420
4190128
blue1.53.110010014.420
4190132
dark blue1.53.110010014.420
4190132K
dark blue1.53.1-150014.420
4190126
green/yellow1.53.110010014.420
4190131
orange1.53.110010014.420
4190129
red1.53.110010014.420
4190130
white1.53.110010014.420
4190133
white/blue1.53.110010014.420
4190135K
black2.53.7-9002437
4190135
black2.53.71001002437
4190136
blue2.53.71001002437
4190138
dark blue2.53.71001002437
4190134
green/yellow2.53.71001002437
4190134K
green/yellow2.53.7-9002437
4190137
white2.53.71001002437
4190139
white/blue2.53.71001002437
4190141
black44.310010038.445
4190142
blue44.310010038.445
4190145
dark blue44.310010038.445
4190140
green/yellow44.310010038.445
4190143
white44.310010038.445
4190144
white/blue44.310010038.445
4190147
black64.810010057.663
4190148
dark blue64.810010057.663
4190146
green/yellow64.810010057.663
4190149
white64.810010057.663
4190151
black106.510010096120
4190152
dark blue106.510010096120
4190150
green/yellow106.510010096120
4190154
black168.6100100153.6185
4190153
green/yellow168.6100100153.6185
4190156
black259.8100100240260
4190155
green/yellow259.8100100240260
4190158
black3511.3-50336360
4190157
green/yellow3511.3-50336360

Benefits

  • For use in the most important global markets
  • Reduction in technical documentation
  • Easier storage; increases the cost-effectiveness of the production process
  • Works with "Conductor end sleeves XL, insulated"

Application range

  • Factory wiring
  • Field wiring
  • Internal wiring of devices and in control cabinets
  • Ultrasonic welding
  • Green insulated single cores ≥ 4 AWG are usable as EGC/ Equipment Grounding Conductor on cable tray according to NFPA 70 (NEC)

Product features

  • Flame-retardant according IEC 60332-1-2
  • Flame-retardant according to UL VW1/CSA FT1
  • Oil-resistant

Norm references / Approvals

  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
    specified nominal value.
  • Cable type certifications: <HAR> H07V2-K acc. EN 50525-2-31, UL AWM
    style 10269 (by UL acc. UL standard UL 758, U.I. Lapp GmbH's UL AWM file number: E63634), (UL) MTW (by UL acc. UL standard UL 1063, U.I. Lapp GmbH's (UL) MTW
    file number: E198296), CSA TEW (by CSA acc.
    CSA standard CSA C22.2 No. 127, CSA class 5835-01)

Product Make-up

  • Conductors: Finely stranded bare copper
  • Special PVC-based core insulation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • OD ≤ 8 mm: 4 x OD*/2 x OD**;
    8 < OD ≤ 12 mm: 5 x OD*/3 x OD**;
    OD > 12 mm: 6 x OD*/4 x OD**

Nominal voltage

  • HAR / IEC: U0/U: 450/750 V;
    UL (AWM): U: 1000 V;
  • UL (MTW): U: 600 V;
    CSA (TEW): U: 600 V

Test voltage

  • 2500 V

Temperature range

  • Fixed installation:
    HAR/IEC: -40°C to +90°C;
    UL (AWM): up to +105°C;
  • UL (MTW): up to +90°C;
    CSA (TEW): up to +105°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Non-harmonsided, nominal cross-sections: 0.5 mm², 0.75 mm², 1 mm², 16 mm², 50 mm², 70 mm², 95 mm², 120 mm²
  • *for conventional use, **for careful bending; "OD" = outer diameter
  • The outer diameters stated in the part number table are maximum values.