ÖLFLEX® WIRE MS 2.2
UL-listed (MTW), CSA (TEW), <HAR> H07V2-K: max. +90°C, UL (AWM): Umax = 1 kV, tinned-copper strands
Formerly: MULTI-STANDARD SC 2.2 
ÖLFLEX® WIRE MS 2.2, power and control cable, PVC single core, field wiring, UL MTW VW-1, UL AWM 10269 1000 V, CSA TEW FT1, HAR H07V2-K +90°C
- Higher maximum conductor temperature - H07V2-K: +90 °C according to EN 50525-2-31
- Formerly: MULTI-STANDARD SC 2.2
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- For use in the most important global markets
- Reduction in technical documentation
- Easier storage; increases the cost-effectiveness of the production process
- Works with "Conductor end sleeves XL, insulated"
Application range
- Factory wiring
- Field wiring
- Internal wiring of devices and in control cabinets
- Protected installation in and on lighting equipments
- Green insulated single cores ≥ 4 AWG are usable as EGC/ Equipment Grounding Conductor on cable tray according to NFPA 70 (NEC)
Product features
- Flame-retardant according IEC 60332-1-2
- Flame-retardant according to UL VW1/CSA FT1
- Oil-resistant
Norm references / Approvals
- Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
 specified nominal value.
- Cable type certifications: <HAR> H07V2-K acc. EN 50525-2-31, UL AWM 
 style 10269 (by UL acc. UL standard UL 758, U.I. Lapp GmbH's UL AWM file number: E63634), (UL) MTW (by UL acc. UL standard UL 1063, U.I. Lapp GmbH's (UL) MTW
 file number: E198296), CSA TEW (by CSA acc.
 CSA standard CSA C22.2 No. 127, CSA class 5835-01)
Product Make-up
- Fine-wire strand made of tinned-copper wires
- Special PVC-based core insulation
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000993
- ETIM 5.0 Class-Description: Single core cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000993
- ETIM 6.0 Class-Description: Single core cable
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- OD ≤ 8 mm: 4 x OD*/2 x OD**;
 8 < OD ≤ 12 mm: 5 x OD*/3 x OD**;
 OD > 12 mm: 6 x OD*/4 x OD**
Nominal voltage
- HAR / IEC: U0/U: 450/750 V; 
 UL (AWM): U: 1000 V;
- UL (MTW): U: 600 V; 
 CSA (TEW): U: 600 V
Temperature range
- Fixed installation: 
 HAR/IEC: -40°C to +90°C;
 UL (AWM): up to +105°C;
- UL (MTW): up to +90°C; 
 CSA (TEW): up to +105°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Packaging size: Coil ≤ 30 kg, otherwise drum
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Non-harmonsided, nominal cross-sections: 0.5 mm², 0.75 mm², 1 mm², 16 mm², 50 mm², 70 mm², 95 mm², 120 mm²
- *for conventional use, **for careful bending; "OD" = outer diameter
- The outer diameters stated in the part number table are maximum values.
