ÖLFLEX® ROBOT 909
Flexible PVC control cable for dynamic 3D movements, UL certified
ÖLFLEX® ROBOT 909 - Flexible PVC control cable (LAPP Basic Line performance class) for dynamic 3D movements, balanced bending and torsion properties, UL-certified
- Simultaneous bending and torsion
- Torsion angle up to +/- 180 °/m
- AWM certification for USA and Canada
Benefits
- Balanced bending and torsional properties for dynamic 3D applications (LAPP performance class "Basic Line").
- Proven cable successfully tested for over 2 million bending cycles in cable chains and 2 million torsion cycles.
- Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 180°/m).
- UL certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
Application range
- Control cable for applications in automation, production lines and cable chains as well as for robots.
- The cable design enables flexible, continuously moving use in moving machine parts and cable chains, with horizontal travel distances of up to 5 m.
- Cable design allows flexible, permanently moving use with torsional stress in robots and handling devices.
- The PVC outer sheath is resistant to most acids and alkalis and has limited oil resistance.
- Suitable for outdoor use, taking into account the temperature range.
Product features
- Flame-retardant
- 3D - Simultaneous bending and torsion
- Mostly resistant to acids and alkalis
Norm references / Approvals
- UL AWM Style 21695 cUR AWM I/II A/B
- UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper
- Core insulation: PP
- Cores twisted in layers
- Non-woven wrapping
- PVC outer sheath, black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- White cores with black numbers
Conductor stranding
- Extra-fine wire
Torsion
- Torsion load max. ± 180 °/m
Minimum bending radius
- For flexible use: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- IEC: U0/U 300/500 V
UL AWM/cRU AWM: 600 V
Test voltage
- Core/core: 3000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexing: -5°C to +70°C according to EN/-5°C to +80°C according to UL
- Fixed: -40°C to +70°C according to EN/-40°C to +80°C according to UL
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
