H05VV5-F

H05VV5-F (EN 50525-2-51)

H05VV5-F harmonised PVC control cable, oil-resistant, flexible and numbered for various applications, U0/U: 300/500 V

  • Oil-resistant according to EN 50363-4-1: TM5
  • Harmonised (HAR): H05VV5-F
  • CPR: Article number choice under www.lappkabel.com/cpr

Good chemical resistanceOil-resistant

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
H05VV5-F
0011000
3 G 0.55.5 - 714.462.4
0011104
4 G 0.56.2 - 7.919.268.2
0011001
5 G 0.56.8 - 8.62487.1
0011002
7 G 0.58.3 - 10.433.6118.7
0011003
12 G 0.510.4 - 12.958198
0011004
18 G 0.512.3 - 15.386.4266.9
0011005
25 G 0.514.8 - 18.3120380.4
0011006
34 G 0.517.2 - 21.2163.2509
0011009
3 G 0.756 - 7.621.675.6
0011204
4 G 0.756.6 - 8.328.883.9
0011010
5 G 0.757.4 - 9.336113.3
0011011
7 G 0.759 - 11.350145
0011012
12 G 0.7511 - 13.786244.9
0011013
18 G 0.7513.2 - 16.4130327.7
0011014
25 G 0.7515.8 - 19.5180466.4
0011015
34 G 0.7518.4 - 22.6245626.5
0011241
41 G 0.7520.1 - 24.7296748
0011018
3 G 1.06.3 - 828.889.3
0011304
4 G 1.06.9 - 8.738.498.6
0011019
5 G 1.07.8 - 9.848132.1
0011020
7 G 1.09.5 - 11.867169.3
0011021
12 G 1.011.8 - 14.6115285.9
0011022
18 G 1.014 - 17.2173405.2
0011023
25 G 1.016.8 - 20.7240569.5
0011024
34 G 1.019.6 - 24326741.7
0011341
41 G 1.021.4 - 26.2394886
0011027
3 G 1.57.4 - 9.443109.8
0011404
4 G 1.58.2 - 10.258140.7
0011028
5 G 1.59.1 - 11.472175
0011029
7 G 1.511.3 - 14.1101224.2
0011030
12 G 1.513.8 - 17173361.7
0011031
18 G 1.516.5 - 20.3259518.3
0011032
25 G 1.519.8 - 24.3360729.9
0011033
34 G 1.523.1 - 28.2490946.6
0011036
3 G 2.59 - 11.272162.4
0011504
4 G 2.510.1 - 12.596203.3
0011037
5 G 2.511 - 13.7120251.1
0011038
7 G 2.513.6 - 16.8168326
0011039
12 G 2.516.8 - 20.6288553.3
0011045
14 G 2.518.3 - 22.7336611
0011040
18 G 2.520.2 - 24.8432795.2
0011041
25 G 2.524.2 - 29.66001,109.6

Benefits

  • High acceptance in Europe due to Harmonisation

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Machine tools
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 50363-4-1: TM5

Norm references / Approvals

  • EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • Cores twisted in layers
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 12.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.