ÖLFLEX® 150 CY
Screened and oil-resistant multi-standard cable with H05VVC4V5-K and AWM approval
ÖLFLEX® 150 CY - H05VVC4V5-K harmonised PVC control cable with UL/CSA AWM, oil-resistant, screened and flexible for various applications, U0/U: 300/500 V
- Oil-resistant according to EN 50363-4-1: TM5
- Harmonised (HAR): H05VVC4V5-K and UL recognized
- EMC-compliant
Benefits
- Wide application range due to multiple certifications
Application range
- Plant engineering
Industrial machinery
Heating and air-conditioning systems - In EMC-sensitive environments
(electromagnetic compatibility) - Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
- For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance
- Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29
Product features
- Flame-retardant according to IEC 60332-1-2
and UL 1581 §1061 Cable Flame Test - Oil-resistant according to EN 50363-4-1: TM5
- High degree of screening
low transfer impedance
(max. 250 Ω/km at 30 MHz)
Norm references / Approvals
- H05VVC4V5-K (EN 50525-2-51)
- UL AWM Style 21098
CSA AWM I A/B II A/B - Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
specified nominal value.
Product Make-up
- Fine-wire strand made of bare copper wires
- PVC core insulation
- Cores twisted in layers
- PVC inner sheath, grey
- Tinned-copper braiding
- PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 20 x outer diameter
- Fixed installation: 6 x outer diameter
Nominal voltage
- HAR U0/U: 300/500 V
- UL/CSA: 600 V
Test voltage
- 3000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing:
HAR: -5°C to +70°C
UL/CSA: +90°C - Fixed installation:
HAR: -40°C to +70°C
UL/CSA: +90°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 600 m drum or 8 x 75 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
