ÖLFLEX® 195 CY
Screened and oil-resistant multi-standard cable with AWM approval
ÖLFLEX® 195 CY - PVC control cable with UL/CSA AWM, oil-resistant, screened and flexible for various applications, UL/CSA: 600V
- Conductor cross-section up to 120 mm²
- Oil-resistant according to EN 50363-4-1: TM5
Benefits
- Doing away with the inner sheath results in lower weight and smaller outer diameters.
- Space-saving due to reduced wall thicknesses.
- Optimised cost-effectiveness due to material savings.
- Ideal protection against electromagnetic interference due to double shielding made of aluminum-laminated foil and copper braided screening with a high degree of coverage
- UL-/CSA-approval according to technical data allows use of the product in the North American area.
Application range
- For universal use for wiring machine-internal and cross-plant control circuits.
- For use with metric SKINTOP®/SKINDICHT® cable glands.
- For fixed installation and occasional flexing without tensile strain.
- Can be used in dry, damp and particularly in oily environments.
- Suitable for medium mechanical stress.
Product features
- Flame-retardant according to IEC 60332-1-2
and UL 1581 §1061 Cable Flame Test - Oil-resistant according to EN 50363-4-1: TM5
- High degree of screening
low transfer impedance
(max. 250 Ω/km at 30 MHz)
Norm references / Approvals
- UL AWM Style 21098
CSA AWM I A/B II A/B - Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
specified nominal value.
Product Make-up
- Fine-wire strand made of bare copper wires
- PVC core insulation
- Cores twisted in layers
- Aluminum-coated foil
- Tinned-copper braiding
- PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 20 x outer diameter
- Fixed installation: 6 x outer diameter
Nominal voltage
- HAR U0/U: 300/500 V
- UL/CSA: 600 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -5°C to +70°C
UL/CSA: -5°C to +90°C - Fixed installation: -40°C to +70°C
UL/CSA: +90°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 600 m drum or 8 x 75 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
